Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | HZ05222V0 |
| End size 1 | -6 |
| End Type 1 | Female Pipe (NPT) |
| Fluid compatibility | Hydraulic fluid |
| Hex size 1 IN | 0.900 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Stainless steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Gromelle |
| Thread size 1 | 3/8-18 NPTF |
| Valve type | 2 way |
| Working pressure max psi | 8700 |
| Working temperature max F | 392 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146205803 |
