Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Compressed airPneumatic tools |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | IL0095601 |
| Connection style | Automatic connect |
| End Type 1 | Line/hose/tube |
| Flow rate gpm | 580.00 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 1 | 10 mm |
| Valve type | 2 way |
| Working pressure max psi | 290 |
| Working pressure max bar | 20 |