COUPLING,J70000,O,N/A,B
J62P083
Product specifications
Characteristic | Value |
|---|
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | J62P083 |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 0.180 |
| Product length mm | 4.572 |
| Product width in | 0.960 |
| Product width mm | 24.384 |