Cplng, other, female
JD23-3901-05
ToolsJD23-3901-05 Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| Thread sealant | No |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146150325 |