Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | JL7083118 |
| Finish plating | Nickel |
| Fluid compatibility | Cooling waterHeat-transfer fluid |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Brass |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 217 |
| Working pressure max bar | 15 |
| Working temperature max C | 200 |
| Working temperature max F | 392 |
| Working temperature min C | -15 |
| Working temperature min F | 5 |
