COUPLING,K,O,1/8
K2063-G57-M5-V25
ToolsK2063-G57-M5-V25 Product specifications
Characteristic | Value |
|---|
| Application | AirRefrigerationWater |
| Body size | 1/8 |
| Brand | Danfoss |
| End size 1 | -2 |
| Item type | Component |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146110145 |