Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Danfoss |
Item type | Component |
Product material | Neoprene |
Sub brand | Hansen |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -29 |
Working temperature min F | -20 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146206213 |