Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AirRefrigerationWater |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | K2066-57 |
| End size 1 | -8 |
| Item type | Complete |
| Product material | AluminumCarbon steelStainless steel |
| Sub brand | Hansen |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -29 |
| Working temperature min F | -20 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146206282 |