COUPLING,K8000,O,N/A,CS
KA0802432
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | KA0802432 |
| Item type | Female half |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Working pressure max psi | 3625 |