Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | KA0832718 |
| End size 1 | M18 |
| End Type 1 | Female ISO 9974-1 port |
| Item type | Female half |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Thread size 1 | M18x1.5 |
| Working pressure max psi | 3625 |
