COUPLING,HYDRAV,M,N/A,CS
KZ0803437
Catalog item:
KZ0803437
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
KZ0803437
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | KZ0803437 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Valve type | 2 way |
| Working temperature max F | 122 |
| Working temperature min F | -4 |