Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Application | Fluid transferMax flow capacityRefrigerant circuits |
Basic Data Text Template | SOCKET ( FEMALE ) |
Body size | 1/8 |
Brand | Danfoss |
Connection style | Manual connect |
End size 1 | -2 |
End type 1 | Female BSPP port washer seal. |
Finish plating | Zinc trivalent |
Hex size 1 IN | 0.630 |
Item type | Female half |
Latch type | Push to connect |
Product material | Carbon steel |
Safety locking mechanism | None |
Seal material | Nitrile (NBR) |
Sub brand | Gromelle |
Thread size 1 | G 1/8 |
Valve type | Straight thru |
Working pressure max psi | 1000 |
Working temperature max F | 212 |
Working temperature min F | -4 |