Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Fluid transferMax flow capacityRefrigerant circuits |
| Body size | 1/8 |
| Brand | Danfoss |
| Connection style | Manual connect |
| End size 1 | -2 |
| End type 1 | Female BSPP port washer seal. |
| Finish plating | Zinc trivalent |
| Hex size 1 IN | 0.718 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Thread size 1 | G 1/8 |
| Valve Type | Straight thru |
| Working pressure max psi | 1000 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |
