Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Fluid transferMax flow capacityPressure washingRefrigerant circuitsSteam cleaning |
| Body size | 3/8 |
| Brand | Danfoss |
| Connection style | Manual connect |
| End size 1 | -6 |
| End type 1 | Female BSPP port washer seal. |
| Finish plating | Nickel |
| Hex size 1 IN | 0.900 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | Brass |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Thread size 1 | G 3/8 |
| Valve Type | Straight thru |
| Working pressure max psi | 2535 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |
