Quick Disconnect Couplings LL0701100 (RIGHT)

COUPLING,L7000,F,1/2,B,-8BSPP,EPDM

LL07031E0

Catalog item:

LL07031E0


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
ApplicationFluid transferMax flow capacityPressure washingRefrigerant circuitsSteam cleaning
Body size1/2
BrandDanfoss
Catalog ItemLL07031E0
Connection styleManual connect
End size 1-8
End type 1Female BSPP port washer seal.
Finish platingNickel
Hex size 1 IN1.060
Item typeFemale half
Latch typePush to connect
Product materialBrass
Safety locking mechanismNone
Seal materialEthylene propylene (EPDM)
Sub brandGromelle
Thread size 1G 1/2
Valve TypeStraight thru
Working pressure max psi2175
Working temperature max F302
Working temperature min F-40