COUPLING,L7000,F,1",B,-16BSP,EPDM-product-details

COUPLING,L7000,F,1",B,-16BSP,EPDM

LL07051E0

Catalog item:

LL07051E0


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
Body size1"
BrandDanfoss
Catalog ItemLL07051E0
End size 1-16
End type 1Female BSPP port washer seal.
Product materialStainless steel
Sub brandGromelle
Thread size 1G 1