Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | LL10 |
| Compliances | A-A-59439 |
| Fluid compatibility | Compressed air |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.2 |
| Item type | Male half |
| Product material | Stainless steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 2 | 1/4-18 NPTF |
| Valve type | 1 way |
| Working pressure max psi | 2000 |
| Working pressure max bar | 138 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146165824 |
| Proposition 65 | Cancer and Reproductive Harm |