Product specifications
Characteristic | Value |
|---|---|
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | LL1000 |
| End size 1 | -4 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Item type | Female half |
| Product length in | 2.080 |
| Product length mm | 52.832 |
| Product material | Stainless steel |
| Sub brand | Hansen |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146165831 |