Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMilitaryPressure washingSteam cleaning |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Burst pressure min bar | 32 |
| Burst pressure min psi | 468 |
| Catalog Item | LL10S41BS192 |
| Connection style | Manual connect |
| End size 2 | -20 |
| End type 1 | Female BSPP swivel |
| Flow rate GPM | 184.00 |
| Flow rate lpm | 696.52 |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Item type | Female half |
| Product material | Stainless steel |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 2 | G 1 1/4 |
| Valve Type | Straight thru |
| Working pressure max psi | 2500 |
| Working pressure max bar | 172 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
