Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | LL1100 |
| Compliances | A-A-59439 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Fluid compatibility | Compressed air |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.500 |
| Item type | Female half |
| Product length in | 2.160 |
| Product length mm | 54.864 |
| Product material | Stainless steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/4-18 NPTF |
| Valve Type | 1 way |
| Working pressure max psi | 2000 |
| Working pressure max bar | 138 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146165848 |
