Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryGeneral pneumatics |
| Brand | Danfoss |
| Catalog Item | LL1100SL |
| Item type | Component |
| Product material | Stainless steel |
| Safety locking mechanism | Sleeve lock |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146207227 |