Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | LL12K41143 |
| Certifications | ISO 7241-1 Series B |
| End type 1 | Female pipe (NPTF) |
| Hex size 1 IN | 2.380 |
| Hex size 1 MM | 60.5 |
| Item type | Male half |
| Product material | Stainless steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 2200 |
| Working pressure max bar | 152 |
| Working temperature max C | 204 |
| Working temperature max F | 400 |
| Working temperature min C | -26 |
| Working temperature min F | -15 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146110930 |
