Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | LL12K41192 |
| Certifications | ISO 7241-1 Series B |
| End size 1 | -20 |
| End type 1 | Female pipe (NPTF) |
| Hex size 1 IN | 2.380 |
| Hex size 1 MM | 60.452 |
| Item type | Male half |
| Product material | Stainless steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
| Valve type | 2 way |
| Working pressure max psi | 2200 |
| Working pressure max bar | 152 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146110947 |
