Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMilitaryPressure washingSteam cleaning |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | LL12S46 |
| End size 1 | -24 |
| End type 1 | Female BSPP port washer seal. |
| Fluid compatibility | Versatile fluid |
| Hex size 1 IN | 2.600 |
| Hex size 1 MM | 66.0 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 2.880 |
| Product length mm | 73.152 |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | G 1 1/2 |
| Valve Type | Straight thru |
| Working pressure max psi | 2500 |
| Working pressure max bar | 173 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146111012 |
| Proposition 65 | Cancer and Reproductive Harm |
