Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMilitaryPressure washingSteam cleaning |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Burst pressure min bar | 386 |
| Burst pressure min psi | 5600 |
| Catalog Item | LL12S46BS192 |
| Connection style | Manual connect |
| End size 1 | -24 |
| Flow rate GPM | 297.00 |
| Flow rate lpm | 1124.27 |
| Hex size 1 IN | 2.630 |
| Hex size 1 MM | 66.802 |
| Item type | Female half |
| Product material | Stainless steel |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | G 1 1/2 |
| Valve Type | Straight thru |
| Working pressure max psi | 2500 |
| Working pressure max bar | 172 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146111043 |