Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMilitaryPressure washingSteam cleaning |
| Body size | 2" |
| Brand | Danfoss |
| Burst pressure min bar | 386 |
| Burst pressure min psi | 5600 |
| Catalog Item | LL16S51143 |
| Connection style | Manual connect |
| End size 2 | -32 |
| End type 1 | Female Push to Connect |
| End type 2 | Female pipe (NPTF) |
| Flow rate GPM | 490.00 |
| Flow rate lpm | 1854.85 |
| Fluid compatibility | Versatile fluid |
| Hex size 1 IN | 3.000 |
| Hex size 1 MM | 76.200 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve Type | Straight thru |
| Working pressure max psi | 1500 |
| Working pressure max bar | 103 |
| Working temperature max C | 200 |
| Working temperature max F | 392 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158956 |
