Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMilitaryPressure washingSteam cleaning |
| Body size | 2" |
| Brand | Danfoss |
| End size 1 | -32 |
| End type 1 | Male pipe (NPTF) |
| Fluid compatibility | Versatile fluid |
| Hex size 1 IN | 2.750 |
| Hex size 1 MM | 69.850 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 2-11 1/2 NPTF |
| Valve Type | Straight thru |
| Working pressure max psi | 1500 |
| Working pressure max BAR | 104 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146111081 |