Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Body size | 2 1/2" |
Brand | Danfoss |
Certifications | ISO 7241-1 Series B |
End size 1 | -32 |
End type 1 | Female BSPP port washer seal. |
Hex size 1 IN | 3.750 |
Item type | Female half |
Product material | Stainless steel |
Safety locking mechanism | Sleeve lock |
Seal material | Nitrile (NBR) |
Sub brand | Hansen |
Thread size 1 | G 2 |
Valve type | 2 way |
Working pressure max psi | 1500 |
Working temperature max F | 250 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146111333 |