Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 1.20 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionConsumer productsFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | LL2H16 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End size 1 | -4 |
| End type 1 | Female pipe (NPTF) |
| Flow rate GPM | 3.00 |
| Fluid compatibility | Hydraulic service |
| Fluid loss cc | 0.90000 |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | 303 Stainless steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1/4-18 NPTF |
| Valve Type | 2 way |
| Working pressure max psi | 3700 |
| Working pressure max bar | 255 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789342140 |