Product specifications
Characteristic | Value |
|---|---|
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | LL2H16SL138 |
| Certifications | ISO 7241-1 Series B |
| Product length in | 2.260 |
| Product length mm | 57.404 |
| Safety locking mechanism | Sleeve lock |
| Seal material | Silicone |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146162427 |