Product specifications
Characteristic | Value |
---|---|
Air inclusion max cc | 1.20 |
Angle shape | Straight |
Application | AerospaceAgricultureChemicalConstructionConsumer productsFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
Body size | 1/4 |
Certifications | ISO 7241-1 Series B |
Connection style | Manual connect |
End size 1 | -4 |
End type 1 | Female pipe (NPTF) |
Flow rate GPM | 3.00 |
Fluid compatibility | Hydraulic service |
Fluid loss cc | 0.90000 |
Hex size 1 IN | 0.750 |
Item type | Male half |
Latch type | Push/pull |
Product material | 303 Stainless steel |
Safety locking mechanism | None |
Seal material | Nitrile (NBR) |
Thread size 1 | 1/4-18 NPTF |
Valve Type | 2 way |
Working pressure max psi | 3700 |
Working temperature max F | 250 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789342157 |