Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | LL2K16BS115 |
| Certifications | ISO 7241-1 Series B |
| End size 1 | -4 |
| End type 1 | Female BSPP port washer seal. |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.1 |
| Item type | Male half |
| Product material | Stainless steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Polytetrafluoroethylene (PTFE) |
| Sub brand | Hansen |
| Thread size 1 | G 1/4 |
| Valve Type | 2 way |
| Working pressure max psi | 3700 |
| Working pressure max bar | 255 |
| Working temperature max C | 232 |
| Working temperature max F | 450 |
| Working temperature min C | -157 |
| Working temperature min F | -250 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146162526 |
| Proposition 65 | Cancer and Reproductive Harm |