Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMilitaryPressure washingSteam cleaning |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 1434 |
| Burst pressure min psi | 20800 |
| Catalog Item | LL2S15143 |
| Connection style | Manual connect |
| End size 2 | -4 |
| End type 1 | Female Push to Connect |
| End type 2 | Male pipe (NPTF) |
| Flow rate GPM | 5.60 |
| Flow rate lpm | 21.20 |
| Fluid compatibility | Versatile fluid |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.574 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 1.720 |
| Product length mm | 43.688 |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve Type | Straight thru |
| Working pressure max psi | 7500 |
| Working pressure max bar | 517 |
| Working temperature max C | 200 |
| Working temperature max F | 392 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146111715 |
