Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 2.90 |
| Air inclusion max in3 | 0.18 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | LL3K21192 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End size 2 | -6 |
| End type 1 | Female pipe (NPTF) |
| Flow rate GPM | 6.00 |
| Flow rate lpm | 22.71 |
| Fluid loss cc | 2.10000 |
| Fluid loss in3 | 0.12800 |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.352 |
| Item type | Male half |
| Product material | Stainless steel |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 3700 |
| Working pressure max bar | 255 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146111937 |