Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 3.60 |
| Air inclusion max in3 | 0.22 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionConsumer productsFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | LL4KP10 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End size 1 | -10 |
| End size 2 | -14 |
| End type 1 | Male push to connect |
| End type 2 | Female 37 degree swivel |
| Flow rate GPM | 12.00 |
| Flow rate lpm | 45.43 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 3.50000 |
| Fluid loss in3 | 0.21400 |
| Hex size 1 IN | 1.190 |
| Hex size 1 MM | 30.2 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 7/8-14 UNF |
| Valve Type | 2 way |
| Working pressure max psi | 4250 |
| Working pressure max bar | 293 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146112286 |