Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 11.50 |
| Air inclusion max in3 | 0.70 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | LL6HP31235 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End size 1 | -12 |
| Flow rate GPM | 26.00 |
| Flow rate lpm | 98.42 |
| Fluid loss cc | 9.30000 |
| Fluid loss in3 | 0.56800 |
| Hex size 1 IN | 1.310 |
| Hex size 1 MM | 33.274 |
| Item type | Female half |
| Product material | Stainless steel |
| Seal material | Kalrez |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 3500 |
| Working pressure max bar | 241 |
| Working temperature max C | 316 |
| Working temperature max F | 600 |
| Working temperature min C | -34 |
| Working temperature min F | -30 |