Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | LLS30 |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Item type | Component |
| Product length in | 3.060 |
| Product length mm | 77.724 |
| Product material | Stainless steel |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146113184 |