Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | LLSE6H75H |
| End size 1 | -16 |
| End type 2 | Male barb |
| Fluid compatibility | Hydraulic fluid |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Item type | Component |
| Product material | Stainless steel |
| Sub brand | Hansen |
| Working pressure max psi | 3500 |
| Working pressure max bar | 241 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146207883 |
