Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | LLSPE12HK41BS |
| Certifications | ISO 7241-1 Series B |
| End size 1 | -20 |
| End size 2 | -36 |
| End Type 1 | Female BSPP swivel |
| Fluid compatibility | Hydraulic fluid |
| Hex size 1 IN | 2.375 |
| Hex size 1 MM | 60.325 |
| Item type | Component |
| Product material | Stainless steel |
| Sub brand | Hansen |
| Thread size 1 | G 1 1/4 |
| Working pressure max psi | 2200 |
| Working pressure max bar | 152 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146207913 |
