Product specifications
Characteristic | Value |
|---|---|
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 2 1/2" |
| Brand | Danfoss |
| Catalog Item | LLSPE20HK51BS |
| Certifications | ISO 7241-1 Series B |
| End Type 1 | Female BSPP port washer seal. |
| Product material | Stainless steel |