Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 48.00 |
| Air inclusion max in3 | 2.93 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Catalog Item | LLV10HKA01 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| Flow rate GPM | 76.00 |
| Flow rate lpm | 287.69 |
| Fluid loss cc | 48.00000 |
| Fluid loss in3 | 2.92900 |
| Item type | Component |
| Product material | Stainless steel |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 1700 |
| Working pressure max bar | 117 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146207968 |
