Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 2 1/2" |
| Brand | Danfoss |
| Catalog Item | LLV20HK3A |
| Certifications | ISO 7241-1 Series B |
| Item type | Component |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Sub brand | Hansen |
| Valve type | 2 way |
