Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 1/8 |
| Brand | Danfoss |
| Burst pressure min bar | 276 |
| Burst pressure min psi | 4000 |
| Catalog Item | LLV4000 |
| Connection style | Manual connect |
| Flow rate GPM | 336.56 |
| Flow rate lpm | 1274.02 |
| Fluid compatibility | AirGases and liquids |
| Item type | Component |
| Latch type | Push/pull |
| Product material | Stainless steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 1000 |
| Working pressure max bar | 69 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146113245 |
