Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 91.30 |
| Air inclusion max in3 | 5.57 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | LLVAA12HK1 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| Flow rate GPM | 99.00 |
| Flow rate lpm | 374.76 |
| Fluid loss cc | 91.30000 |
| Fluid loss in3 | 5.57100 |
| Item type | Component |
| Product material | Stainless steel |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 2200 |
| Working pressure max bar | 152 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146207975 |
