Product specifications
Characteristic | Value |
|---|---|
| Application | AerospaceChemicalFood and beverageMilitary |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | LN2HGB |
| Item type | Female half |
| Product material | Stainless steel |
| Sub brand | Hansen |
| Valve type | 2 way |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146208026 |