Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | LZ07001S0 |
| End Type 1 | Female BSPP port washer seal. |
| Hex size 1 IN | 0.630 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Sub brand | Gromelle |
| Valve type | 2 way |
| Working pressure max psi | 4350 |
