Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Catalog Item | LZ0706200 |
| End size 1 | -20 |
| End Type 1 | Female BSPP port washer seal. |
| Hex size 1 IN | 2.462 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Thread size 1 | G 1 1/4 |
| Valve type | 2 way |
| Working pressure max psi | 1450 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |
