Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | MA0024310 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male pipe BSPT |
| End Type 2 | Male pipe BSPT |
| Hex size 1 IN | 1.420 |
| Hex size 1 MM | 36.068 |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Thread size 1 | R 1 |
| Thread size 2 | R 1 |
| Working pressure max psi | 2176 |
| Working pressure max bar | 150 |
| Working pressure PSI | 2176.00 |
