Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | MA0024448 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Male pipe BSPT |
| End type 2 | Male pipe BSPT |
| Hex size 1 IN | 0.591 |
| Hex size 1 MM | 15.011 |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Thread size 1 | R 3/8 |
| Thread size 2 | R 1/4 |
| Working pressure max psi | 493 |
| Working pressure max bar | 34 |
| Working pressure psi | 493.00 |
