Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | ML0028012 |
| End size 1 | -8 |
| End type 1 | Female BSPP port washer seal. |
| Finish plating | Dura-kote |
| Item type | Adapter |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Thread size 1 | G 1/2 |
| Thread size 2 | G 1/2 |
